761 EWLS-J-SS EWLS-J-SS EWLS-J-SS 110 130 150 170 200 240 270 Cooling capacity Nom. kW 111 132 150 175 200 236 268 Power input Cooling Nom. kW 32.2 38.7 44.8 51.2 58.2 69.4 78.8 Capacity control Method Stepless Minimum capacity % 25 EER 3.44 3.4 3.35 3.41 3.44 3.41 3.4 Dimensions Unit Height mm 1,020 Width mm 913 Length mm 2,684 Weight Unit kg 1,124 1,141 1,237 1,263 1,305 1,489 Operation weight kg 1,138 1,159 1,253 1,281 1,327 1,518 Water heat exchanger - evaporator Type Plate heat exchanger Water volume l 14 18 14 17 20 26 Water flow rate Cooling Nom. l/s 5.3 6.3 7.2 8.4 9.6 11.3 12.8 Water pressure drop Cooling Nom. kPa 16 15.8 31.1 31.5 30 27 33.8 Compressor Type Single screw compressor Quantity 1 Sound power level Cooling Nom. dBA 88.9 Sound pressure level Cooling Nom. dBA 79 Refrigerant Type R-513A Circuits Quantity 1 Piping connections mm 76.2 Unit Starting current Max A 154 198 291 Running current Cooling Nom. A 54 65 75 84 94 111 125 Max A 81 96 108 122 141 164 185 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 Performances according to CSS software 10.34 EWLH-J_EWLS-J Condenserless screw chiller, standard efficiency, standard sound J Refrigerant R-513A J Daikin semi-hermetic single screw compressor J Direct expansion plate to plate evaporator J Shell and tube condenser J Silver efficiency and standard sound J Upgrade to new MicroTech 4 controller Microtech 4 Screw compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==