760 EWLH-J-SS EWLH-J_EWLS-J EWLH-J-SS EWLH-J-SS 080 100 110 130 140 170 190 Cooling capacity Nom. kW 84 102 109 127 143 174 193 Power input Cooling Nom. kW 23.3 28.1 31.8 37 41.5 49.6 56.3 Capacity control Method Stepless Minimum capacity % 25 EER 3.62 3.43 3.42 3.43 3.51 3.43 Dimensions Unit Height mm 1,020 Width mm 913 Length mm 2,684 Weight Unit kg 1,124 1,141 1,237 1,263 1,305 1,489 Operation weight kg 1,138 1,159 1,253 1,281 1,327 1,518 Water heat exchanger - evaporator Type Plate heat exchanger Water volume l 14 18 14 17 20 26 Water flow rate Cooling Nom. l/s 4 4.9 5.2 6 6.8 8.3 9.2 Water pressure drop Cooling Nom. kPa 9.7 9.9 17.5 17.6 16.2 15.5 18.7 Compressor Type Single screw compressor Quantity 1 Sound power level Cooling Nom. dBA 88.9 Sound pressure level Cooling Nom. dBA 79 Refrigerant Type R-1234(ze) Circuits Quantity 1 Piping connections mm 76.2 Unit Starting current Max A 153 197 290 Running current Cooling Nom. A 42 48 59 65 72 84 92 Max A 75 90 100 114 143 158 178 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 Performances according to CSS software 10.34 Condenserless screw chiller, standard efficiency, standard sound J HFO R-1234ze(E) Refrigerant with Ozone Depletion Potential equal to zero and extremely low Global Warming Potential J Daikin semi-hermetic single screw compressor J Direct expansion plate to plate evaporator J Shell and tube condenser J Silver efficiency and standard sound J Upgrade to new MicroTech 4 controller Microtech 4 Screw compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==