10_ECPEN25-500_Chillers

759 EWLD-J-SS EWLD-J-SS Cooling only EWLD-J-SS 110 130 145 165 195 235 265 Cooling capacity Nom. kW 110 128 142 163 191 236 264 Power input Cooling Nom. kW 31.2 38.4 43.8 50.4 56.0 66.0 75.3 Capacity control Method Stepless Minimum capacity % 25.0 EER 3.51 3.33 3.25 3.24 3.42 3.58 3.51 Dimensions Unit Height mm 1,020 Width mm 913 Length mm 2,684 Weight Unit kg 1,124 1,141 1,237 1,263 1,305 1,489 1,489 Operation weight kg 1,138 1,159 1,253 1,281 1,327 1,518 1,518 Water heat exchanger - evaporator Type Plate heat exchanger Water volume l 14 18 14 17 20 26 26 Water flow rate Nom. l/s 5.2 6.1 6.8 7.8 9.2 11.3 12.6 Water pressure drop Cooling Nom. kPa 14 13 39 37 33 26 32 Compressor Type Single screw compressor Quantity 1 Sound power level Cooling Nom. dBA 89.0 Sound pressure level Cooling Nom. dBA 79.0 Operation range Evaporator Cooling Min.~Max. °CDB -10~15 Condenser Cooling Min.~Max. °CDB 25~60 Refrigerant Type / GWP R-134a / 1,430 Circuits Quantity 1 Piping connections Evaporator water inlet/outlet (OD) 76.2 mm Unit Maximum Starting current A 153 197 197 290 290 Nominal running current (RLA) Cooling A 52 62 72 81 91 107 120 Maximum running current A 85 103 114 130 154 168 201 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 Performances according to CSS software 10.34 Condenserless screw chiller, standard efficiency, standard sound J Compact design to allow easy indoor installation or retrofit operations J Daikin semi-hermetic single screw stepless compressor J High energy efficiency both at full and part load conditions J Chilled water temperatures down to -10°C on standard unit J Optimised for use with R-134a J MicroTech 4 controller with superior control logic and easy interface EWLD-J-SS Microtech 4 Screw compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==