10_ECPEN25-500_Chillers

756 EWLQ-KC_EWWQ-KC_hydracube_modulo_03 EWLQ-KC Cooling Only EWLQ-KC 014 025 033 049 064 Cooling capacity Nom. kW 12.09 19.87 28.90 39.35 57.84 Power input Cooling Nom. kW 3.74 6.11 8.43 12.03 16.41 Capacity control Method Fixed Minimum capacity % 100 50 EER 3.237 3.254 3.429 3.27 3.524 Dimensions Unit Height mm 600 Width mm 600 Depth mm 600 1,200 Weight Unit kg 62 124 130 238 249 Operation weight kg 70 129 135 247 258 Water heat exchanger - evaporator Type Brazed plate Water volume l 1.47 1.96 2.74 4.47 5.88 Water flow rate Cooling Nom. l/s 0.576 0.947 1.378 1.876 2.757 Water pressure drop Cooling Nom. kPa 9.71 16.4 21.6 20.5 34.8 Compressor Type Scroll compressor Quantity 1 2 Sound power level Cooling Nom. dBA 69.0 76.0 72.0 79.0 Sound pressure level Cooling Nom. dBA 55.2 62.1 57.6 64.6 Operation range Evaporator Cooling Min.~Max. °CDB -10 ~20 Condenser Heating Min.~Max. °CDB 20 ~55 Refrigerant Type/GWP R-410A/2,088.0 Charge kg 0.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) G1" G1" 1/2 Unit Starting current Max A 57.4 109.3 124.3 124.8 143.6 Running current Cooling Nom. A 6.57 10.5 14.1 20.9 28.1 Max A 9.16 15.5 19.3 31.0 38.7 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/400 Water cooled scroll heat pump J One of the most compact units on the market: 600mm x 600mm x 600mm J Low energy consumption J Low operating sound level J Easy installation and maintenance J Stainless steel plate heat exchanger J Low refrigerant volume J Standard integrated: pressure ports, flow switch, filter, shut-off valves and air purge J Advanced µC²SE controller for direct connection to a Modbus based BMS or to a remote user interface EWLQ-KC Scroll compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==