10_ECPEN25-500_Chillers

736 EWHQ-G-SS EWHQ-G-SS EWHQ-G-SS EWHQ-G-SS 100 120 130 150 160 190 210 240 270 340 400 Cooling capacity Nom. kW 87.3 100.0 111 127 141 160 181 208 232 291 352 Heating capacity Nom. kW 112 128 144 162 179 205 233 266 299 375 454 Capacity control Method Step Minimum capacity % 50.0 43.0 50.0 44.0 50.0 45.0 50.0 43.0 50.0 40.0 50.0 Power input Cooling Nom. kW 22.4 25.3 28.5 32.0 35.6 41.1 46.0 53.3 59.1 73.7 88.4 Heating Nom. kW 27.0 30.9 35.2 39.3 43.6 50.4 56.6 64.7 72.2 90.3 109 EER 3.90 3.95 3.91 3.96 3.95 3.90 3.93 3.90 3.92 3.95 3.98 COP 4.15 4.16 4.09 4.12 4.11 4.07 4.11 4.10 4.14 4.16 4.18 ESEER 4.70 4.84 4.65 4.86 4.80 4.89 4.86 4.83 4.79 4.90 4.83 IPLV 6.02 6.14 5.66 5.84 5.73 5.84 5.81 5.87 5.71 5.86 5.79 Dimensions Unit HeightxWidthxLength mm 1,066x928x2,432 1,066x928x2,264 1,066x928x2,432 1,186x928x2,432 Weight Unit kg 519 608 728 770 808 838 880 930 941 1,090 1,203 Operation weight kg 558 654 782 830 873 908 995 1,019 1,031 1,202 1,334 Water heat exchanger - evaporator Type Plate heat exchanger Water flow rate Cooling Nom. l/s 4.2 4.8 5.3 6.1 6.7 7.7 8.7 10.0 11.1 13.9 16.9 Heating Nom. l/s 4.1 4.7 5.2 5.9 6.5 7.4 8.5 9.6 10.9 13.7 16.6 Water pressure drop Cooling Nom. kPa 44 35 30 29 31 33 31 38 42 43 Heating Nom. kPa 42 33 28 27 29 32 29 37 41 42 Water heat exchanger - condenser Type Plate heat exchanger Water volume l 6 8 10 12 13 15 17 27 34 Water flow rate Cooling Nom. l/s 5.2 6.0 6.7 7.7 8.5 9.7 10.9 13.7 13.9 17.4 21.1 Heating Nom. l/s 5.4 6.2 7.0 7.8 8.7 9.9 11.2 12.5 14.3 18.0 21.8 Water pressure drop Cooling Nom. kPa 69 55 49 48 51 54 32 39 66 69 Heating Nom. kPa 73 59 51 50 53 57 33 42 70 73 Compressor Type Scroll compressor Quantity 2 Sound power level Cooling Nom. dBA 80.0 83.0 85.0 87.0 88.0 90.0 92.0 93.0 Sound pressure level Cooling Nom. dBA 64.0 67.0 69.0 70.0 72.0 74.0 76.0 77.0 Operation range Evaporator Cooling Min.~Max. °CDB -8~15 Heating Min.~Max. °CDB -8~15 Condenser Cooling Min.~Max. °CDB 25~55 Heating Min.~Max. °CDB 25~55 Refrigerant Type/GWP R-410A/2,087.5 Circuits Quantity 1 Refrigerant charge kg/TCO2Eq 9.0/18.8 10.0/20.9 13.0/27.1 11.0/23.0 13.0/27.1 15.0/31.3 19.0/39.7 Piping connections Evaporator water inlet/outlet (OD) 1" 1/2 2" 1/2 3" Condenser water inlet/outlet (OD) 1" 1/2 2" 1/2 3" Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 Unit Starting current Max A 204 255 261 308 316 354 368 466 481 640 677 Running current Cooling Nom. A 43 46 50 56 63 71 78 88 97 123 148 Max A 59 66 72 80 88 102 116 131 145 183 221 Water cooled multiscroll chiller reversing on refrigerant side, standard efficiency, standard sound J Single refrigerant circuit (2 scroll compressors) with single evaporator J Heat pump version with reversibility on refrigerant side available, ideal for geothermal applications J Compact design to allow easy indoor installation or retrofit operations J Conceived for stacked installation of two single circuit units to reduce the footprint J High efficiency and reliable scroll compressor J High flexibility for a wide variety of applications J Allows sequencing control (up to 4 units) without any external device J Stainless steel plate heat exchanger J Pump (low 100 kPa and high 200 kPa lift) available for evaporator and condenser J MicroTech 4 controller with superior control logic and easy interface MicroTech 4 Scroll compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==