10_ECPEN25-500_Chillers

733 Brazed plate heat exchangers Scroll compressor Modular design Outdoor unit Indoor EWHT-Q-XS/XR Technical specifications EWHT100Q-XSA1 EWHT100Q-XRA1 Cooling capacity Nom. kW 91.68 Heating capacity Nom. kW 106.0 Capacity control Method On/Off Minimum capacity % 50 Power input Cooling Nom. kW 21.22 Heating Nom. kW 26.3 EER 4.32 COP 4.03 IPLV 6.66 SCOP 4.55 SEER 5.98 Dimensions Unit Depth mm 1,300 Height mm 1,000 Width mm 1,200 Weight Operation weight kg 451 502 Unit kg 431 482 Casing Colour Ivory White Material Galvanized Steel Sheet Water heat exchanger Type Brazed Plate Water flow rate Cooling Nom. l/s 4.37 Heating Nom. l/s 5.07 Water pressure drop Cooling Nom. l/s 17.70 Heating Nom. l/s 23.20 Water volume l 9.45 Water heat exchanger - evaporator Water flow rate Cooling Nom. l/s 4.37 Heating Nom. l/s 5.39 Water pressure drop Cooling Nom. l/s 17.70 Heating Nom. l/s 25.90 Compressor Quantity 2 Type Scroll Oil Charged volume l 6 Operation range Water side Evaporator Min. °CDB -15 Max. °CDB 30 Condenser Min. °CDB 20 Max. °CDB 60 Sound power level Cooling Nom. dBA 81.0 75.0 Sound pressure level Cooling Nom. dBA 65.4 59.4 Refrigerant Type R32 GWP 675 Charge kg 7 Circuits Quantity 1 Piping connections Evaporator water inlet/outlet (OD) 3" Electrical specifications EWHT100Q-XSA1 EWHT100Q-XRA1 Power supply Phase 3 Frequency Hz 50 Voltage V 400 Voltage range Min. % -10 Max. % +10 Unit Starting current Max A 221 Running current Cooling Nom. A 36.9 Max A 62 Max unit current for wires sizing A 68 EWHT-Q-XR/XS EWW(H)(L)T-Q Water to water modular heat pumps J Plug & play solution for easier facility management J High scalability potential due to its modularity J Single power supply for the array of modules available as option J The manifold kit connects modules on the water side making it a plug & play solution J It has limited environmental impact by using R-32 refrigerant, contributing to Green Building protocols BREEAM and LEED

RkJQdWJsaXNoZXIy MTE0MTkzMg==