10_ECPEN25-500_Chillers

706 EWFS-TZSSD 10TZSSD2000 10TZSSD2000 11TZSSD2000 12TZSSD2000 13TZSSD2000 14TZSSD2000 15TZSSD2000 16TZSSD2000 17TZSSD2000 18TZSSD2000 SEER 5.102 5.043 5.122 5.274 4.372 4.156 5.294 5.056 5.217 4.602 Cooling capacity Nom. kW 1,300.84 1,315.3 1,474.29 1,645.12 1,766.39 1,894.74 1,965.41 2,043.33 2,235.02 2,280.9 Power input Cooling kW 417.07 420.49 475.58 515.07 562.9 618.59 608.3 641.75 745.75 800.88 Capacity control Method Stepless Minimum capacity % 10.5 10 13.5 12.5 11.5 10.5 EER 3.12 3.13 3.1 3.19 3.14 3.06 3.23 3.18 3 2.85 IPLV 6.507 6.418 6.452 6.402 6.469 6.286 5.536 5.698 5.723 5.836 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 7,960 9,040 11,200 12,280 13,360 Weight Unit kg 6,316 6,427 6,936 7,956 8,465 9,157 9,561 10,070 Operation weight kg 7,409 7,601 8,191 9,356 9,945 11,107 11,520 11,535 12,130 12,140 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 14 16 20 22 24 Air flow rate Cooling Nom. l/s 78,785 90,040 112,550 123,805 135,060 Sound power level Cooling Nom. dBA 100.2 100.5 101 102.5 104.2 105.3 103.3 104.1 104.9 105.8 Sound pressure level Cooling Nom. dBA 78.7 79 79.1 79.9 81.3 82.5 80.5 81.2 81.8 82.7 Operation range Air side Cooling Min.~Max. °CDB 4 ~18 Refrigerant Type/GWP R-513A/630 Charge kg 140 145 160 175 190 205 215 230 250 260 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1 273 Unit Starting current Max 0 Running current Cooling Nom. 662 667 749 807 878 970 954 1,004 1,166 1,247 Max 761 789 884 948 1,187 1,156 1,124 1,227 1,351 1,475 Power supply Phase/Frequency/Voltage 3/50/400 EWFS 19TZSSD2000 285TZSSD1000 325TZSSD1000 380TZSSD1000 430TZSSD1000 495TZSSD1000 520TZSSD2000 535TZSSD1000 555TZSSD2000 585TZSSD2000 SEER 5.064 5.07 5.307 5.507 5.46 5.167 4.767 5.335 4.838 4.774 Cooling capacity Nom. kW 2,357.64 379.56 427.04 497.67 565.51 644.86 672.4 699.08 718.05 763.44 Power input Cooling kW 882.68 104.5 114.89 142.11 166.38 190.79 190.48 200.71 206.69 233.61 Capacity control Method Stepless Minimum capacity % 10 21.5 19 16.5 21.5 23 10.5 21.5 10 EER 2.67 3.63 3.72 3.5 3.4 3.38 3.53 3.48 3.47 3.27 IPLV 5.606 6.487 6.589 6.445 7.06 7.327 6.306 6.935 6.178 6.272 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 13,360 3,640 4,720 5,800 Weight Unit kg 10,070 3,136 3,675 4,090 4,154 4,555 4,664 4,555 Operation weight kg 12,150 3,427 4,045 4,050 4,487 4,576 5,237 5,161 5,242 5,247 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 1 2 1 2 Fan Type Direct propeller Quantity 24 6 8 10 Air flow rate Cooling Nom. l/s 135,060 33,765 45,020 56,275 Sound power level Cooling Nom. dBA 106.6 97.8 98.3 100.2 97.7 97.1 99.3 98 99.5 100.7 Sound pressure level Cooling Nom. dBA 83.5 78 80 77.4 76.9 78.6 77.3 78.7 79.9 Operation range Air side Cooling Min.~Max. °CDB 4 ~18 Refrigerant Type/GWP R-513A/630 Charge kg 270 40 45 50 60 65 70 75 80 Circuits Quantity 2 1 2 1 2 Piping connections Evaporator water inlet/outlet (OD) 273 88.9 139.7 168.3 139.7 168.3 Unit Starting current Max 0 Running current Cooling Nom. 1,368 170 185 226 268 305 312 319 336 377 Max 1,608 231 272 294 357 372 421 411 450 481 Power supply Phase/Frequency/Voltage 3/50/400 EWFS-TZSSD Air cooled Inverter screw free cooling with SILVER efficiency. Standard sound. J Refrigerant R-513A J New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1,850 kW J New single screw compressor geometry allowing performance optimization J Refrigerant cooled inverter mounted on compressor all across the range J Premium energy efficiency both at full and part load conditions J Best capacity with smallest footprint J Microchannel coils J Unique fully integrated active harmonic filtration solution J Glycol free application J MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

RkJQdWJsaXNoZXIy MTE0MTkzMg==