10_ECPEN25-500_Chillers

698 EWFH-TZSSD Air cooled Inverter screw free cooling with SILVER efficiency. Standard sound. J HFO R-1234ze(E) Refrigerant with Ozone Depletion Potential equal to zero and extremely low Global Warming Potential J New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1,600 kW J New single screw compressor geometry allowing performance optimization J Refrigerant cooled inverter mounted on compressor all across the range EWFH TZ-D SS 240 265 295 370 400 415 450 Cooling Capacity (1) kW 322.7 352.6 403.9 493.5 539.1 555.6 599.4 Power input (1) kW 87.7 102.1 121.9 133.5 141.8 164.8 177.8 EER (1) 3.68 3.45 3.32 3.7 3.8 3.37 3.37 SEER (1)(2) 5.37 5.267 5.211 5.412 5.195 5.299 5.284 ηs,c (3) % 212 208 205 213 205 209 208 SEPR (1)(2) 6.171 5.977 5.813 6.055 4.695 5.451 5.621 IPLV (5) 5.695 5.62 5.412 5.962 5.56 5.678 5.767 Full Free Cooling Temperature (12) °C 10.35 9.44 7.85 8.91 10.36 7.47 6.47 Flow rate (1) l/s 11.1 12.1 13.9 16.9 18.5 19.1 20.6 Evaporator Pressure Drop free cooling OFF (1)(6) kPa 11.9 14.1 14.6 35.1 28.7 43.4 28.1 Unit pressure drop free cooling ON (12)(6) kPa 46.3 53.8 64.1 78.3 64.1 95.8 86.4 Sound Power (1)(7) Lw dB(a) 98 100 102 97 98 Lw with + OP76b dB(a) 94 94 95 93 95 94 Number of circuits / Compressors 1 2 1 Water volume – open loop Free Cooling Lt 40 40 48 42.7 152 42.7 58.1 Minimum Water flow rate (10) l/s 7.6 7.6 8.5 5.94 8.7 5.94 10.2 Dimensions Length mm 3,640 4,720 5,800 4,720 Width mm 2,238 Height mm 2,553 Weight (8) Unit (8) kg 3,136 3,136 3,166 4,090 4,384 4,090 4,154 Operating weight (8) kg 3,462 3,462 3,513 4,502.7 5,085 4,507.7 4,607.1 Water Connection Size Ø mm 88.9 139.7 Unit Running Current (1)(8)(11) A 145 166 196 219 234 266 285 Max Running Current (7)(8)(11) A 214 237 259 302 345 344 365 Current for Wiring Sizing (8)(11) A 235 261 285 332 379 379 402 Max Inrush Current (8)(9)(11) A 0 EWFH TZ-D SS 470 490 535 540 595 630 Cooling Capacity (1) kW 629.2 650.1 681.2 717.6 803.4 850.3 Power input (1) kW 175.5 206 194.5 227.4 231.9 252.2 EER (1) 3.59 3.16 3.5 3.16 3.46 3.37 SEER (1)(2) 5.058 5.208 5.097 5.441 5.15 5.072 ηs,c (3) % 199 205 201 215 203 200 SEPR (1)(2) 5.92 5.389 5.871 5.303 3.933 5.644 IPLV (5) 5.39 5.594 5.423 5.459 5.509 5.431 Full Free Cooling Temperature (12) °C 8.69 5.31 7.71 7.04 7.92 7.2 Flow rate (1) l/s 21.6 22.3 23.4 24.6 27.6 29.2 Evaporator Pressure Drop free cooling OFF (1)(6) kPa 37.4 32.8 36.4 39.3 39.6 43.5 Unit pressure drop free cooling ON (12)(6) kPa 82.8 98.6 88.6 93.9 88.7 97.1 Sound Power (1)(7) Lw dB(a) 101 102 104 105 Lw with + OP76b dB(a) 96 94 97 95 98 Number of circuits / Compressors 2 1 2 1 2 Water volume – open loop Free Cooling Lt 152 58.1 255 58.1 232 232 Minimum Water flow rate (10) l/s 8.7 10.2 8.6 10.2 10.7 10.7 Dimensions Length mm 5,800 4,720 5,800 6,880 Width mm 2,238 Height mm 2,553 Weight (8) Unit (8) kg 4,384 4,154 4,573 4,985 5,113 5,113 Operating weight (8) kg 5,095 4,612.1 5,495 5,518.1 6,064 6,069 Water Connection Size Ø mm 139.7 168.3 139.7 168.3 Unit Running Current (1)(8)(11) A 290 327 318 359 374 404 Max Running Current (7)(8)(11) A 405 406 428 455 495 526 Current for Wiring Sizing (8)(11) A 445 447 471 480 544 570 Max Inrush Current (8)(9)(11) A 0 (1) Standard Rating at Ambient 35°C Inlet temperature 26°C, leaving temperature 18°C: Fluid Ethylene glycol 25%, Fouling factor = 0; | (2) Seasonal Energy Efficiency Ratio as defined in EN14825, part load condition in cooling for Air to Water units, fan coil application, variable outlet, variable flow; | (3) The seasonal space cooling energy efficiency ηs,c is calculated as defined in Regulation (EU) 2016/2281 the seasonal energy efficiency ratio SEER divided by the conversion coefficient CC (2.5), corrected by contributions accounting for temperature control (0.03); | (4) Seasonal Energy Performance Ratio as defined in EN14825, part load condition in cooling for Air to Water units, high temperature application; | (5) Based on AHRI conditions; | (6) Fluid: Ethylene Glycol 25%, not including filter pressure drop. The installation of the filter is mandatory; | (7) Sound power level measured in accordance with ISO9614, referred to unit operating at Standard Rating Conditions for Air to water chillers according to EN14511:2 Outdoor Heat exchanger inlet dry bulb temperature 35°; Indoor heat exchanger inlet water temperature 12°C, outlet water temperature 7°C; | (8) This are intended as guideline only and referred for unit without options. Refer to dedicated wiring diagram and unit nameplate for specific values; | (9) Determined as follow: LRA of largest compressor + FLA of remaining compressors + FLA of the fans. Value intended as guideline. Refer to unit nameplate for specific value; | (10) Minimum flow rate in variable flow application in correspondence of minimum chiller capacity, supply temperature 7°C, fluid: water; | (11) Value refered to 400V/50Hz power supply. ±10% tolerance on Voltage, Voltage unbalance between phases must be within ± 3%; | (12) Inlet 26°C, Leaving 18°C, Fluid: 25% Ethylene Glycol, Fouling factor = 0. J Premium energy efficiency both at full and part load conditions J Best capacity with smallest footprint J Microchannel coils J Unique fully integrated active harmonic filtration solution J Glycol free application J MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

RkJQdWJsaXNoZXIy MTE0MTkzMg==