10_ECPEN25-500_Chillers

695 EWFD-TZPSD EWFD 890TZPSD2000 960TZPSD2000 SEER 6.488 6.363 Cooling capacity Nom. kW 1,177.66 1,275.17 Power input Cooling kW 282.75 320.56 Capacity control Method Stepless Minimum capacity % 13.5 12.5 EER 4.16 3.98 IPLV 7.078 6.894 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 10,120 Weight Unit kg 7,390 Operation weight kg 8,594 8,604 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 18 Air flow rate Cooling Nom. l/s 11,385 Sound power level Cooling Nom. dBA 98.6 100.4 Sound pressure level Cooling Nom. dBA 75.9 76.3 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-134A/1,430 Charge kg 120 130 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1 Unit Starting current Max 0 Running current Cooling Nom. 462 519 Max 616 672 Power supply Phase/Frequency/Voltage 3/50/400 MicroTech 4

RkJQdWJsaXNoZXIy MTE0MTkzMg==