10_ECPEN25-500_Chillers

694 Air cooled Inverter screw free cooling with PLATINUM efficiency. Standard sound. J Environmentally conscious HFC134a – the most thermodynamically efficient refrigerant for air cooled applications J New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1,950 kW J New single screw compressor geometry allowing performance optimization J Refrigerant cooled inverter mounted on compressor all across the range EWFD-TZPSD EWFD 10TZPSD2000 10TZPSD2000 11TZPSD2000 12TZPSD2000 12TZPSD2000 13TZPSD2000 14TZPSD2000 15TZPSD2000 285TZPSD1000 330TZPSD1000 SEER 6.411 6.274 6.44 6.189 6.286 6.18 5.85 5.671 6.018 6.229 Cooling capacity Nom. kW 1,326.86 1,449.2 1,496.98 1,734.57 1,619.43 1,847.58 1,954.24 2,069.82 384.11 452.16 Power input Cooling kW 330.48 382.27 378.98 481.29 433.58 517.97 481.1 565.53 87.52 104.14 Capacity control Method Stepless Minimum capacity % 11.5 10.5 10 15 13.5 23 20 EER 4.01 3.79 3.95 3.6 3.73 3.57 4.06 3.66 4.39 4.34 IPLV 6.876 6.739 6.964 6.639 6.778 6.674 6.585 6.367 6.73 6.82 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 11,200 12,280 13,360 4,720 5,800 Weight Unit kg 7,900 8,521 8,892 8,521 9,402 10,070 3,846 4,356 Operation weight kg 9,189 9,199 9,971 10,816 9,976 11,401 12,085 12,100 4,211 4,791 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 1 Fan Type Direct propeller Quantity 20 22 24 8 10 Air flow rate Cooling Nom. l/s 12,650 13,915 15,180 5,060 6,325 Sound power level Cooling Nom. dBA 101.1 102.4 103 107.5 105.2 106.2 102 102.8 97.5 98.1 Sound pressure level Cooling Nom. dBA 76.6 77.3 77.4 77.9 77.7 78.9 79.7 78.2 81 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-134A/1,430 Charge kg 140 150 160 180 165 190 205 220 40 45 Circuits Quantity 2 1 Piping connections Evaporator water inlet/outlet (OD) 219.1 273 219.1 273 88.9 Unit Starting current Max 0 Running current Cooling Nom. 637 685 605 757 687 812 766 891 145 169 Max 709 761 796 893 845 951 1,039 1,135 220 258 Power supply Phase/Frequency/Voltage 3/50/400 EWFD 370TZPSD1000 405TZPSD1000 450TZPSD1000 490TZPSD1000 530TZPSD2000 575TZPSD2000 615TZPSD2000 675TZPSD2000 735TZPSD2000 810TZPSD2000 SEER 6.138 6.369 6.325 6.262 6.194 6.108 6.056 5.971 6.024 6.262 Cooling capacity Nom. kW 500.07 559.54 621.98 642 730.72 792.78 811.77 919.56 998.68 1,105.28 Power input Cooling kW 122.84 121.3 138.19 138.4 166.83 187.02 187.35 220.31 252.26 263.6 Capacity control Method Stepless Minimum capacity % 17.5 30 27.5 25 12.5 11.5 10.5 10 EER 4.07 4.61 4.5 4.64 4.38 4.24 4.33 4.17 3.96 4.19 IPLV 6.691 7.327 7.623 7.171 6.719 6.613 6.593 6.435 6.529 6.853 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 5,800 6,880 7,960 9,040 10,120 Weight Unit kg 4,356 5,229 5,315 5,763 6,273 6,344 7,134 Operation weight kg 4,796 5,771 5,882 5,887 6,566 6,571 7,151 7,161 7,279 8,327 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 2 Fan Type Direct propeller Quantity 10 12 14 16 18 Air flow rate Cooling Nom. l/s 6,325 7,590 8,855 10,120 11,385 Sound power level Cooling Nom. dBA 100.4 94.7 96 97.7 100.2 100.4 100.7 101 102.3 104.6 Sound pressure level Cooling Nom. dBA 81.9 74.2 74.5 74.9 78.6 79.9 80.9 83 83.4 83.6 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-134A/1,430 Charge kg 50 55 60 65 75 80 85 95 100 110 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 88.9 139.7 168.3 219.1 Unit Starting current Max 0 Running current Cooling Nom. 197 201 226 277 307 308 357 404 421 Max 285 293 352 404 399 429 468 508 535 573 Power supply Phase/Frequency/Voltage 3/50/400 J Premium energy efficiency both at full and part load conditions J Best capacity with smallest footprint J Microchannel coils J Unique fully integrated active harmonic filtration solution J Glycol free application J MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

RkJQdWJsaXNoZXIy MTE0MTkzMg==