693 EWFD-TZXSD EWFD 670TZXSD2000 705TZXSD1000 725TZXSD2000 760TZXSD1000 805TZXSD2000 880TZXSD2000 950TZXSD2000 SEER 5.719 5.379 5.728 5.305 5.937 6.09 5.977 Cooling capacity Nom. kW 887.31 931.88 961.82 1,005.8 1,092.87 1,196.64 1,293.63 Power input Cooling kW 230.65 236.46 257.52 284.2 284.08 310.25 357.95 Capacity control Method Stepless Minimum capacity % 10 30 10 27.5 10 13.5 12.5 EER 3.85 3.94 3.73 3.54 3.85 3.86 3.61 IPLV 6.135 5.859 6.225 5.769 6.482 6.614 6.459 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 7,960 6,880 7,960 6,880 9,040 Weight Unit kg 5,763 5,984 5,834 5,984 6,624 6,881 Operation weight kg 6,581 6,586 6,704 6,596 7,753 8,019 8,029 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 1 2 1 2 Fan Type Direct propeller Quantity 14 12 14 12 16 Air flow rate Cooling Nom. l/s 8,855 7,590 8,855 7,590 10,120 Sound power level Cooling Nom. dBA 100.9 99 102.3 99.8 104.6 98.4 100.3 Sound pressure level Cooling Nom. dBA 83.3 77.8 83.8 78.6 83.9 76.1 76.5 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-134A/1,430 Charge kg 90 95 100 105 110 120 130 Circuits Quantity 2 1 2 1 2 Piping connections Evaporator water inlet/outlet (OD) 168.3 139.7 168.3 139.7 219.1 Unit Starting current Max 0 Running current Cooling Nom. 372 377 412 448 452 503 574 Max 498 520 535 568 573 626 683 Power supply Phase/Frequency/Voltage 3/50/400 MicroTech 4
RkJQdWJsaXNoZXIy MTE0MTkzMg==