10_ECPEN25-500_Chillers

692 EWFD-TZXSD 10TZXSD2000 10TZXSD2000 11TZXSD2000 12TZXSD2000 12TZXSD2000 13TZXSD2000 14TZXSD2000 15TZXSD2000 16TZXSD2000 17TZXSD2000 SEER 5.952 6.099 5.419 5.809 6 5.981 5.69 5.512 5.517 5.368 Cooling capacity Nom. kW1,415.38 1,345.28 1,524.63 1,730.56 1,621.86 1,814.3 1,952.16 2,065.72 2,200.84 2,323.94 Power input Cooling kW 396.8 356.55 415.43 509.14 461.94 535.19 490.74 577.66 660.12 760.95 Capacity control Method Stepless Minimum capacity % 10.5 11.5 10.5 10 15 13.5 12.5 11.5 EER 3.57 3.77 3.67 3.4 3.51 3.39 3.98 3.58 3.33 3.05 IPLV 6.418 6.591 6.605 6.38 6.44 6.347 6.404 6.197 6.076 5.915 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 10,120 11,200 12,280 13,360 Weight Unit kg 7,390 8,011 8,892 10,070 Operation weight kg 8,619 8,609 9,391 9,416 9,401 10,826 12,080 12,095 12,110 12,125 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 18 20 22 24 Air flow rate Cooling Nom. l/s 11,385 12,650 13,915 15,180 Sound power level Cooling Nom. dBA 102.3 101 102.9 107.5 105.2 106.1 102 102.8 103.7 104.5 Sound pressure level Cooling Nom. dBA 77.5 76.8 77.6 78 77.9 79.1 78.9 79.7 80.5 81.4 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-134A/1,430 Charge kg 145 135 155 180 165 190 200 215 230 245 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1 273 Unit Starting current Max 0 Running current Cooling Nom. 632 572 660 799 729 837 780 909 1,031 1,188 Max 782 720 744 851 803 899 997 1,103 1,217 1,330 Power supply Phase/Frequency/Voltage 3/50/400 EWFD 295TZXSD1000 345TZXSD1000 380TZXSD1000 440TZXSD1000 515TZXSD1000 525TZXSD2000 565TZXSD2000 565TZXSD1000 610TZXSD2000 635TZXSD1000 SEER 5.513 5.77 5.694 6.127 5.991 5.812 5.746 6.002 5.825 5.971 Cooling capacity Nom. kW 401.17 469.25 513.31 601.95 696.19 726.87 780.49 745.59 816.11 855.97 Power input Cooling kW 107.12 119.37 140.94 143.9 183.64 172.98 192.57 190.54 203.72 235.03 Capacity control Method Stepless Minimum capacity % 21.5 19 16.5 27.5 23 12.5 11.5 21.5 10.5 19 EER 3.74 3.93 3.64 4.18 3.79 4.2 4.05 3.91 4.01 3.64 IPLV 6.087 6.309 6.223 6.763 6.548 6.305 6.193 6.747 6.275 6.544 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 3,640 4,720 5,800 6,880 7,960 6,880 Weight Unit kg 3,307 3,846 4,720 5,254 5,315 5,763 5,315 Operation weight kg 3,598 4,216 4,221 5,202 5,212 5,986 5,996 5,897 6,576 5,907 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 2 1 2 1 Fan Type Direct propeller Quantity 6 8 10 12 14 12 Air flow rate Cooling Nom. l/s 3,795 5,060 6,325 7,590 8,855 7,590 Sound power level Cooling Nom. dBA 97.5 98.1 102.6 95.7 97.5 100.1 100.3 100.1 100.6 104.6 Sound pressure level Cooling Nom. dBA 79.9 81.8 82.8 74.6 75.8 78.9 80.2 76.2 81.2 76.6 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-134A/1,430 Charge kg 40 45 50 60 70 80 75 85 Circuits Quantity 1 2 1 2 1 Piping connections Evaporator water inlet/outlet (OD) 88.9 139.7 168.3 139.7 168.3 139.7 Unit Starting current Max 0 Running current Cooling Nom. 174 192 224 235 294 286 315 304 332 370 Max 224 261 289 314 342 389 429 404 457 452 Power supply Phase/Frequency/Voltage 3/50/400 Air cooled Inverter screw free cooling with GOLD efficiency. Standard sound. J Environmentally conscious HFC134a – the most thermodynamically efficient refrigerant for air cooled applications J New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1,950 kW J New single screw compressor geometry allowing performance optimization J Refrigerant cooled inverter mounted on compressor all across the range EWFD-TZXSD J Premium energy efficiency both at full and part load conditions J Best capacity with smallest footprint J Microchannel coils J Unique fully integrated active harmonic filtration solution J Glycol free application J MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

RkJQdWJsaXNoZXIy MTE0MTkzMg==