10_ECPEN25-500_Chillers

663 EWAD_H_S-TZ-D MicroTech 4 EWAH-TZPRD EWAH-TZPRD 645 700 770 845 900 SEER 6.833 6.649 6.674 6.722 6.613 Cooling capacity Nom. kW 633.1 689 760.6 839.9 892.3 Power input Cooling Nom. kW 167.4 190.8 209.2 230.4 254.6 Capacity control Method Stepless Minimum capacity % 14 13 12 11 10 EER 3.783 3.612 3.636 3.646 3.504 IPLV 7.162 7.001 6.458 7.118 6.974 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 8,080 9,160 10,240 Weight Unit kg 6,271 6,842 7,376 Operation weight kg 6,241 6,246 6,827 7,371 7,381 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 14 16 18 Air flow rate Cooling Nom. l/s 66,098 75,540 84,983 Sound power level Cooling Nom. dBA 89.2 90.1 91.2 92.3 93.5 Sound pressure level Cooling Nom. dBA 67.65 68.52 69.33 70.02 71.3 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 90 95 105 115 125 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 374.4 414.8 449.1 484.8 521.2 Max A 458 505 558 609 647 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAH-TZPRD 960 C10 H10 H11 C12 SEER 6.665 6.53 6.577 6.262 6.255 Cooling capacity Nom. kW 949.1 994.9 1,056 1,150 1,204 Power input Cooling Nom. kW 268.9 289.6 305.9 315.5 327.6 Capacity control Method Stepless Minimum capacity % 10 14 EER 3.53 3.435 3.452 3.644 3.675 IPLV 6.918 6.794 6.863 6.451 6.947 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 11,320 12,400 13,480 Weight Unit kg 8,170 8,693 9,362 9,843 Operation weight kg 8,180 8,190 8,723 9,402 9,893 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 20 22 24 Air flow rate Cooling Nom. l/s 94,425 103,868 113,320 Sound power level Cooling Nom. dBA 95.4 95.7 94.8 92.6 93.1 Sound pressure level Cooling Nom. dBA 72.9 73.2 71.92 69.81 69.96 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 130 140 150 160 170 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 552.9 584.1 617.4 631.3 656.9 Max A 694 731 779 875 923 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==