10_ECPEN25-500_Chillers

659 EWAD_H_S-TZ-D MicroTech 4 EWAH-TZXRD EWAH-TZXRD 620 645 700 750 790 840 SEER 5.467 6.207 6.095 6.392 6.417 6.318 Cooling capacity Nom. kW 607.1 632.8 687.3 743.4 780.8 831.9 Power input Cooling Nom. kW 194.4 186.7 211.1 220 225.2 250.2 Capacity control Method Stepless Minimum capacity % 25 14 13 12 11 EER 3.123 3.389 3.255 3.379 3.467 3.325 IPLV 5.64 6.46 6.317 6.633 6.648 6.52 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 5,920 7,000 8,080 9,160 Weight Unit kg 5,443 5,534 6,271 6,753 Operation weight kg 5,408 5,504 5,509 6,256 6,743 6,748 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 2 Fan Type Direct propeller Quantity 10 12 14 16 Air flow rate Cooling Nom. l/s 47,213 56,660 66,098 75,540 Sound power level Cooling Nom. dBA 90.2 89.1 90.2 91 91.6 92.4 Sound pressure level Cooling Nom. dBA 69.5 67.94 69.04 69.4 69.68 70.53 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 85 90 95 105 110 115 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 139.7mm 168.3mm 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 366.7 401.1 433.8 454.5 470 507.6 Max A 491 472 517 527 579 618 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAH-TZXRD 900 975 H10 H11 H12 H13 SEER 6.216 6.252 6.226 5.875 5.942 5.987 Cooling capacity Nom. kW 886 959.8 1,066 1,167 1,257 1,363 Power input Cooling Nom. kW 276 301.6 327.9 351.2 384.5 419.4 Capacity control Method Stepless Minimum capacity % 10 14 13 12 EER 3.21 3.182 3.251 3.323 3.268 3.251 IPLV 6.407 6.445 6.447 6.498 6.388 6.435 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 9,160 10,240 11,320 12,400 13,480 Weight Unit kg 6,842 7,323 8,211 8,880 9,362 9,843 Operation weight kg 6,847 7,338 8,241 8,925 9,417 9,913 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 16 18 20 22 24 Air flow rate Cooling Nom. l/s 75,540 84,983 94,425 103,868 113,320 Sound power level Cooling Nom. dBA 94.1 95.6 94.1 92.7 93.4 94.2 Sound pressure level Cooling Nom. dBA 72.22 73.4 71.53 70.14 70.59 71.07 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 Refrigerant Type/GWP R-1234(ze)/7 Charge kg 125 135 150 165 175 190 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 547.1 592.9 642.8 675.5 732.6 793.9 Max A 655 702 787 902 992 1,090 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

RkJQdWJsaXNoZXIy MTE0MTkzMg==