10_ECPEN25-500_Chillers

633 EWAT-CZN EWAT-CZ_R EWAT-CZN Cooling Only EWAT 016CZN-A1 021CZN-A1 025CZN-A1 032CZN-A1 040CZN-A1 040CZN-A2 050CZN-A2 064CZN-A2 090CZN-A2 Space cooling A Condition 35°C Pdc kW 15.9 20.9 25.6 32.4 39.6 41.4 50.8 64.0 88.3 ηs,c % 197 200 205 201 213 210 205 198 SEER 5.00 5.06 5.21 5.09 5.41 5.33 5.21 5.03 Cooling capacity Nom. kW 15.9 20.9 25.6 32.4 39.6 41.4 50.8 64.0 88.3 Power input Cooling Nom. kW 5.50 6.60 8.50 10.3 13.4 13.2 17.0 21.8 31.0 Capacity control Method Inverter controlled Minimum capacity % 18 14 12 19 15 14 12 15 14 EER 2.90 3.16 3.00 3.13 2.95 3.12 2.98 2.93 2.84 IPLV 5.83 6.29 6.05 6.25 5.87 6.37 5.92 5.88 5.61 Dimensions Unit Height mm 1,878 Width mm 1,152 1,752 2,306 2,906 3,506 Depth mm 802 814 Weight Unit kg 222 245 340 339 480 574 672 Operation weight kg 223 247 343 342 486 580 680 Water heat exchanger Type Braze plate heat exchanger Water volume l 1 2 5 8 Water flow rate Cooling Nom. l/s 0.8 1.0 1.2 1.6 1.9 2.0 2.4 3.1 4.2 Water pressure drop Cooling Nom. kPa 20 11 16 19 28 10 14 22 20 Air heat exchanger Type High efficiency fin and tube type – Copper Aluminum Compressor Type Scroll compressor Quantity 1 2 Fan Type Axial Quantity 1 2 3 4 Speed rpm 800 900 700 900 700 900 800 900 Sound power level Cooling Nom. dBA 76.0 78.0 79.0 80.0 81.0 83.0 85.0 Sound pressure level Cooling Nom. dBA 59.7 61.7 62.2 63.2 62.8 63.8 65.4 67.0 Refrigerant Type/GWP R-32/675 Charge kg 3.00 5.50 7.00 8.00 12.0 13.0 16.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 1''1/4 2'' Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled scroll inverter chiller J Inverter chiller J High part load efficiency for low running cost J Minimal starting currents J No buffertank required for standard applications J Daikin scroll compressor J Wide operation range J Integrated hydronic module on request Scroll compressor Inverter technology

RkJQdWJsaXNoZXIy MTE0MTkzMg==