10_ECPEN25-500_Chillers

2025 NEW Chillers The ultimate in reliability and flexibility

612 Daikin chillers offer the ultimate in reliability and flexibility — a reflection of the advanced technology inherent within them. Daikin chillers represent the sure and safe route to a comfortable environment and a process cooling solution that is clean and consistent.

613 Tools and platforms 615 Daikin, the best partner for your green project 616 Reliability and efficiency 618 Why choose Daikin chillers 622 Products Overview - Air cooled chillers, condensing units and Multipurpose units 624 Products Overview - Water cooled and condenserless chillers 626 Air cooled chillers cooling only 629 J EWAA-DV3P 629 J EWAA-DW1P 630 J EWAA-DV3P-H 631 J EWAA-DW1P-H 632 J EWAT-CZ 633 J EWYT-CZ 636 J EWAD-TZ D 640 J EWAH-TZ D 652 J EWAS-TZ D 664 J EWAT-B-SSB/SLB 676 J EWAT-B-SRB 677 J EWAT-B-XSB/XLB 678 J EWAT-B-XRB 679 J EWAT-B-SSC 680 J EWAT-B-SRC 681 J EWAT-B-XSC 682 J EWAT-B-XRC 683 J EWFT-B-SSC 684 J EWFT-B-SRC 685 J EWFT-B-XSC 686 J EWFT-B-XRC 687 J EWFD-TZ D 688 J EWFH-TZ D 696 J EWFS-TZ D 704 Air cooled chillers Heat pump 712 J EWYA-DV3P 712 J EWYA-DW1P 714 J EWYA-DW1P-H- 715 J EWYA-DV3P-H- 716 J EWYT-B-SS/SL 720 J EWYT-B-SR 721 J EWYT-B-XS/XL 722 J EWYT-B-XR 723 J EWYT-CZ I / EWYT-CZ O 724 J EWYD-BZSS 725 J EWYD-BZSL 726 Multipurpose unit 728 J EWYS-4Z 728 Air cooled condensing unit 730 J ERAD-E-SS 730 J ERAD-E-SL 731 Water cooled chillers 732 J EW(W-H-L)T-Q-A 732 J EWWQ-KC 735 J EWHQ-G-SS 736 J EWWQ-G-SS 737 J EWWQ-L-SS 738 J EWWD-J-SS 739 J EWWH-J-SS 740 J EWWS-J-SS 741 J EWWD-VZ 744 J EWWH-VZ 748 J EWWS-VZ 752 Condenserless chillers 756 J EWLQ-KC 756 J EWLQ-G-SS 757 J EWLQ-L-SS 758 J EWLD-J-SS 759 J EWLH-J-SS 760 J EWLS-J-SS 761 J EWLD-I-SS 762 Water cooled centrifugal chillers 764 J EWWD-DZ 764 J EWWH-DZ 766 J EWWS-DZ 768 J DWSC C Series 770 J DWDC C Series 771 Accessories 772 NEW NEW For latest data, please consult my.daikin.eu Chillers

614 Forged under severe conditions around the world, Daikin chillers, fan coil units & air handling units provide high quality, operation efficiency and energy savings. Various applications are possible including air conditioning applications, industry-type process cooling and heating, and large-scale district cooling and heating. A partner of choice Daikin is Europe’s leading manufacturer and global n°1 of highly energy-efficient heating, cooling, ventilation and refrigeration solutions for residential, commercial and industrial applications. Daikin is a leader in using technologies that help preserve the environment, such as those that conserve energy and deliver high reliability to its customers. Daikin’s flexible applied systems deliver high efficiency for commercial, institutional and industrial buildings. The comfort of reliability Nobody is really looking for complexity in business. Because complexity often leads to mistakes, delays or losses. Unfortunately, the world we are all doing business in, is sometimes quite complex. When looking for further business development, we all expand our national and international operations. And that doesn’t make things easy. As a small scale business or multinational company, you deserve the best partners. Partners that can take away the headaches and make you feel comfortable again. With Daikin, you have found such a partner. Because Daikin would like things to be easy … for you. Daikin quality Daikin’s much envied quality quite simply stems from the close attention paid to design, production and testing as well as aftersales support. To this end, every component is carefully selected and rigorously tested to verify its contribution to product quality and reliability. Witness Testing Chiller testing facilities Daikin Applied Europe We are industry leaders in air cooled and water cooled chiller technologies. Our performance in each condition can be shared through witness tests. During witness testing even the toughest design conditions can be simulated. Customers and consultants can appreciate product performance before its delivery, ensuring “peace of mind” chiller integration in the whole project. We have specific competencies and state of the art testing facilities to pursue these goals. Find out more about our testing facilities in the video below: Staff who understands you Daikin and its staff of devoted engineers, consultants and analysts are ready to assist you on a daily basis in setting up nationwide or international agreements, providing advice on equipment selection and monitoring regulations. Our goal is to help you carry out your plans with confidence, using customdesigned systems that meet your needs (for comfort, performance levels, support and service). Daikin Applied Development Center Opened in May 2009, the Daikin Applied Development Center is the world’s most advanced facility for heating, ventilation and air conditioning (HVAC) research and development. The purpose of the center is to develop and test advanced chiller, compressor and other HVAC technologies to reduce energy consumption and, ultimately the carbon footprint of the buildings where they will be used. Find out more about the Daikin Applied Europe in the video below: www.youtube.com/ DaikinEurope www.youtube.com/ DaikinEurope

615 Tools and platforms Selection software Daikin Europe offers you a variety of building modelling, selection, simulation and quotation software tools to support your sales. Web-based chiller selection software A user-friendly interface allows users to quickly create new projects, open and change exisiting projects or simply do a quick selection. Technical selection reports can be printed or downloaded in several formats. To make life easier, the tool is accessible everywhere, via any device. No matter where you are, projects can be consulted. Create now a new account on: http://tools.daikinapplied.eu/ Online support Business portal Experience our new extranet that thinks with you J Find information in seconds via a powerful search J Customize the options so you see only info relevant for you J Access via mobile or desktop via my.daikin.eu Daikin on Site A new remote monitoring and control for chillers and air handling units has been developed by Daikin to give peace of mind to the endcustomer. Using this new tool results in optimum use and costs over the system’s entire lifetime: J enhanced control and measuring J monitors the system J reduces risks at the earliest possible moment J keeps the system running as it was intended to Have a question, looking for specific software applications, need detailed product information or looking for any other marketing tools? This overview gives you an idea of what we can offer. Operator Service Daikin ASTRA Web J Quick AHU selection that will save you precious time, drastically reducing selection time through the new software interface. J Very competitive solution available within the Wizard thanks to pre-uploaded parameters. J High selection quality, thanks to the intelligence embedded within the software core.

616 Daikin leads the way… From 2015 onwards the majority of new building projects in Europe are expected to be green. 93% percent of developers & investors consider green certification important BREEAM and LEED green building programmes are the two most important sustainable building certificates in Europe, covering more than 75% of the total sustainablebuilding certificate market. Property developers are setting high standards J Aiming for a BREEAM Excellent or LEED Gold target is no longer rare The real challenge? Achieving these targets while staying within budget HVAC-R systems play an important role J Within the total green assessment & investment cost J They require the alignment of many different parties BREEAM is a registered trademark of BRE (the Building Research Establishment Ltd. Community Trade Mark E5778551). The BREEAM marks, logos and symbols are the Copyright of BRE and are reproduced by permission. It is essential to choose an HVAC-R partner with the knowledge and portfolio to achieve your BREEAM or LEED objectives, and other green needs. Daikin has successfully participated in many green and sustainable projects. Helping builders achieve BREEAM Excellent, LEED Gold, NZEB and similar certificates has become one of our specialities. We have a team of BREEAM accredited professionals (APs) at your service! J Over 17 APs across Europe J Assisting you to achieve your BREEAM certificate You get maximum support in scoring BREEAM credits & LEED points: J Daikin Total HVAC-R Solutions J High seasonal efficiency technologies J Smart energy management with intelligent network J Boost your end score with innovative products & technologies Maximise your BREEAM and LEED green building programme score with Daikin solutions J Manage up to 70% of your energy consumption with the Daikin Total Solution J Top seasonal efficiency Both BREEAM and LEED green building programmes put the strongest focus on energy efficiency. This is exactly why it’s so important to choose Daikin. J Smart air conditioning management with Intelligent Network To drastically reduce your energy consumption and CO2 emissions it’s not enough to simply make your equipment more efficient. Daikin, the best partner for your green project

617

618 Scroll compressor for controlled capacity reliability and efficiency Being compact, the Daikin scroll compressor is used with R-407C and R-410A to provide constant reliability and high efficiency throughout its service life. Designed for small and medium capacities, the scroll compressors are used with air cooled and water cooled chillers. Characteristics: J Compact, simple yet robust design J Absence of valves and oscillating connecting mechanisms providing maximum reliability J Constant compression guaranteeing low energy consumption J Increased compression efficiency thanks to the absence of volumetric re-expansion J Low sound level J Low starting current The innovative frictionless centrifugal compressor has an integrated VFD, as well as magnetic bearings, and delivers high levels of unit efficiency and reliability. The compressor’s only moving part - the rotor shaft and impellers - are powered by the permanent magnetic direct-drive motor and kept levitated by a digitally controlled magnetic bearing system. This reduction in moving parts significantly increases unit reliability and reduces maintenance costs. As the condensing temperature and/ or cooling load reduces, the speed of rotation reduces and movable inlet guide vanes, activated by the step motor, redirect gas flow into the first stage impeller once the compressor has reached its minimum speed. This delivers increased efficiency and cost savings during part-load operations. Swing compressor The mini chiller series EWAQ005007ADVP & EWYQ005-007ADVP are equipped with a swing inverter compressor. This innovative design by Daikin has fewer moving parts allowing a smoother, more reliable operation with low vibration and low noise levels. The high-efficiency motor reduces energy consumption, resulting in energy cost savings. Innovative frictionless centrifugal compressor Inverter speed control 2 stage centrifugal compressor Pressure and temperature sensors Inlet Guide Vanes Motor and bearing control (the electronics) Permanent Magnet Direct Drive Motor Day-to-day Inhouse development and manufacturing of compressors Unlike many other air conditioning manufacturers, Daikin manufactures its own compressors. This is important because the compressor is the very heart of the air conditioning system, increasing the pressure and temperature of the refrigerant vapour, effectively concentrating the heat as it passes around the system. Daikin has always been at the forefront of developing compressor technology and now offers a comprehensive range of swing, scroll, screw and centrifugal compressors. As a result, inverter compressor control is applied throughout our product range, delivering enhanced comfort and system efficiency. Piston integrating blade and roller Refrigerant Gas swing bushing

619 The single-screw stepless compressor for high capacity Screw compressor with integrated inverter Characteristics: J Optimal performance through stepless capacity control chilled water temperatures. The unit capacity is infinitely variable from 30 - 100% on single circuit units and 15 -100 % on dual circuit units. J Compact, simple yet robust construction. J Using a main single screw and two gate rotors, axial and radial forces are balanced, thanks to the symmetrical compression guaranteeing low bearing loads. J Gate rotors made of polymer material result in closer tolerances with the main screw and reduced friction greatly improves compressor efficiency and lifetime. J No oil pump necessary - lubrication based on the differential pressure principle. J Easy access to both compressor and safety devices. J Star-Delta starter with low starting current as standard. Characteristics: J Compressor and inverter fully designed by Daikin J Inverter integral to the compressor body J Inverter refrigerant cooled J VVR = Variable Volume Ration for optimized efficiency J Enlarged discharge port and suction side for reduced refrigerant pressure drop J New optimized compressor motors Main benefits: J Better ESEER & EER values J 30% more compact than single-screw compressor J Rapid payback time J Silent operations J Optimal comfort levels At the heart of the larger Daikin chillers is a semi hermetic single screw compressor, designed, tested and manufactured in Daikin’s own factories, in order to meet the highest capacity, performance and maintenance specifications. This compressor has been especially developed for operation with R-410A or R-134a refrigerants, guaranteeing unequalled reliability and many years of efficient operation. The bearing life is 100,000hrs with inspection and maintenance intervals every 40,000hrs. Refrigerant discharge Compressor terminal + CTP 2nd-stage oil separator Stepper Motor Demister (oil separator) Screw rotor Bearing Slide valve Refrigerant suction Motor Casing Gate rotor VVR control Discharge port Econ. & Liquid injection ports Capacitors Aluminium cooling plate Inverter Liquid inlet (VFD cooling) Suction port Whatever the requirements of the customer - large systems requiring constant capacity or small systems for flexibility - Daikin always provides a reliable and efficient solution.

620 Chillers Air cooled chiller installation Industrial Application Office application Air cooled chiller installation

621 Data center application Hotel application Chillers Process cooling application

622 Why choose Daikin chillers? Daikin chillers are the perfect bridge between project requirements and customer satisfaction. From the smallest chillers to the very largest, our quality control and attention detail is absolute. Our systems have the most advanced technologies, deliver the highest energy efficiencies and lowest running costs, and are the gold standard for reliability and performance. Benefits for installers J Plug & play solutions J Maximum serviceability J Ideal solutions for retrofit projects Benefits for consultants J Energy efficient solutions without compromising on reliability and performance J Latest technology embedded in all our products Benefits for end users J Remarkable savings on running costs J Easy to customise the chiller to your application, environment and need thanks to more than 150 different options. Daikin chillers The widest and most flexible chiller portfolio J From the smallest mini chiller for residential use to the largest chiller for district cooling J Tailor made solutions based on the most advanced technologies J Wide range of options and accessories Worldwide experience in chiller design and manufacturing J World’s most advanced facilities for air conditioning research and development: the Applied Development Center in Minneapolis, Minnesota J Inhouse development and manufacturing of chiller main components (compressors, fans, condenser coils, software, etc...) J Chillers produced in European factories, in Milan and Ostend The highest efficiency for every installation J Inverter technology over the whole capacity range J The lowest total cost of ownership and fast payback time Quality and reliability J Daikin’s integrated zero defect policy ensures quality of components and finished products J Each Daikin chiller is factory run-tested and subjected to quality audit before shipment

623 Web-based chiller selection software A user-friendly interface allows users to quickly create new projects, open and change exisiting projects or simply do a quick selection. Technical selection reports can be printed or downloaded in several formats. To make life easier, the tool is accessible everywhere, via any device. No matter where you are, projects can be consulted. Create now a new account on: http://tools.daikinapplied.eu/ Supporting tools Business portal J Experience our extranet that thinks with you at my.daikin.eu J Find information in seconds via a powerful search J Customise the options so you see only info relevant for you J Access via mobile device or desktop Website J www.daikin.eu/en_us/product-group/chillers.html J https://catalogues.daikin.eu/# J Explore our product range J Find our solutions for applications J Get more commercial details on our flagship products Literature J Download or consult our literature for our professional network and end-customers Data center solutions All-in-one solutions from the leading cooling company. Prepared for any hyperscale project. EWYE-CZ - Air to Water Inverter Heat Pump Data center solutions Water to Water Modular Heat Pumps

624 Air cooled chillers and heat pumps, Multipurpose units, condensing units Refrigerant type * Refrigerant circuits Inverter Free cooling Compressor Water heat exchanger Efficiency version Sound version Swing Scroll Screw Plate ** Single pass shell and tube Blue Silver Gold Platinum Standard Low Reduced Cooling only EWAA-DV3P R-32 1 • • • BPHE • • EWAA-DV3P-H/ DW1P-H R-32 1 • • • BPHE • • EWAT~CZN/P/H R-32 1-2 • • • BPHE • • EWAT-B B R-32 1-2 • • • • • • • EWAT-B C R32 1-2 • • • • • • EWFT-B C R32 1-2 • • • • • • • EWAH-TZ D R32 1-2 • • • • • • • • • • EWFH-TZ D R1234ze(E) 1-2 • • • • • • • • • • EWAS-TZ D R1234ze(E) 1-2 • • • • • • • • • • EWFS-TZ D R513A 1-2 • • • • • • • • • • EWAD-TZ D R513A 1-2 • • • • • • • • • • EWFD-TZ D R134a 1-2 • • • • • • • • • • Heat pump EWYA-DV3P R-32 1 • • • BPHE • • EWYA-DV3P-H/ DW1P-H R-32 1 • • • BPHE • • EWYT~CZN/P/H R-32 1-2 • • • BPHE • • EWYT-B R-32 1-2 • • BPHE • • • • • EWYT-CZI EWYT-CZO R-32 1-2 • • • BPHE • • EWYD~BZ R-134a 2-3 • • • • • • Condensing unit ERAD~E- R-134a 1 • • • • Multipurpose unit EWYS-4Z R-513A 2 • • • • • * (GWP): R-410A (2,087.5), R-134a (1,430) - ** BPHE: Brazed plate heat exchanger Products overview

625 Air cooled chillers, condensing units and Multipurpose units Cooling capacity (kW) Heating capacity (kW) 0 17.5 200 500 1,000 2,000 4.5~5.4 11.0~14.0 16.0~90.0 76.3~701 250~1,010 250~1,010 216~1,607 216~1,607 260~1,905 260~1,905 275~1,950 275~1,950 1-2 17.5 200 500 1,000 2,000 4.5~5.4 4.6~7.8 9.0~14.0 9.0~16.0 16.0~90.0 16.0~90.0 75.0~610 80.0~650 21.1~64.4 19.9~61.8 247~580 271~618 0 17.5 200 500 1,000 2,000 116~488 0 17.5 200 500 1,000 2,000 400~800 400~800

626 Refrigerant Type * Refrigerant circuits Inverter Compressor Water heat exchanger Efficiency version Sound version Scroll Screw Centrifugal Plate ** Single pass shell and tube Shell and tube Standard High Premium Standard Water cooled chillers (Cooling only and Heat Pump) EWWQ-KCW1N R-410a 1-2 • • • • EWHQ~G- R-410A 1 • • • • EWWQ~G- R-410A 1 • • • • EWWQ~L- R-410A 2 • • • • EWWD~J- R-134a 1 • • • • EWWH-J- R1234ze 1 • • • • EWWS-J- R-513A 1 • • • • EWWD-VZ R-134a 1-2 • • • Flooded • • • • EWWH-VZ R-1234ze(E) 1-2 • • • Flooded • • • • EWWS-VZ R-513A 1-2 • • • Flooded • • • • Condenserless chillers EWLQ-KCW1N R-410A 1-2 • • BPHE • • EWLQ~G- R-410A 1 • • • • EWLQ~L- R-410A 2 • • • • EWLD~J- R-134a 1 • • • • EWLD~I- R-134a 1-2-3 • • • • EWLH-J- R1234ze 1 • • • • EWLS-J- R-513A 1 • • • • Water cooled centrifugal chillers EWWD-DZ R-134a 1 • • • • EWWH-DZ R-1234ze(E) 1 • • • • DWDC B R-134a and R513A 1 optional • • Flooded • • DWSC C / DWDC C R-134a, R-513A and R-1234ze 1 optional • • Flooded • • 6,000 RT CENTRIFUGAL R-134a 2 per chiller • • Flooded • • * (GWP): R-410A (2,087.5), R-134a (1,430), R-407C (1,773.9) - ** BPHE: Brazed plate heat exchanger Water cooled chillers and heat pumps, condenserless units Products overview

627 Cooling capacity (kW) Heating capacity (kW) 0 17.5 200 500 1,000 2,000 21,800 12~183 15~209 87.3~352 118~462 93.7~370 118~468 187~400 234~400 120~284 148~354 89~200 107~245 115~272 142~388 449~2,100 329 - 1,540 440~2,050 0 17.5 200 500 1,000 2,000 21,800 13.25~61 86.5~346 173~676 109~264 315~1,433 84~193 111~268 0 17.5 200 500 1,000 2,000 21,800 320 - 1,478 227 - 945 2,100~9,000 1,050~4,500 2,100~9,000 [ 2 x 10,900 ] 21,800 Water cooled and condenserless chillers

628

629 EWAA-DV3P EW(A-Y)A004-008DV3P_R EWAA-DV3P Cooling Only EWAA-D 004DV3P 006DV3P 008DV3P 011DV3P 014DV3P 016DV3P Space cooling A Condition 35°C Pdc kW - 11.6 12.8 14.0 ηs,c % - 229 226 221 SEER - 5.79(6) 5.71(6) 5.59(6) Cooling capacity Nom. kW 4.86(1)/4.52(2) 5.83(1)/5.09(2) 6.18(1)/5.44(2) 11.6(4)/11.5(5) 12.8(4)/12.7(5) 14.0(4)/15.3(5) Power input Cooling Nom. kW 0.820(1)/1.36(2) 1.08(1)/1.55(2) 1.19(1)/1.73(2) 3.56(4)/2.17(5) 4.06(4)/2.51(5) 4.58(4)/3.24(5) Heating Nom. kW 0.840(1)/1.26(2) 1.24(1)/1.69(2) 1.63(1)/2.23(2) - Capacity control Method Variable (inverter) EER 5.91(1)/3.32(2) 5.40(1)/3.28(2) 5.19(1)/3.14(2) 3.26(4)/5.31(5) 3.16(4)/5.04(5) 3.06(4)/4.74(5) Dimensions Unit Height mm 770 870 Width mm 1,250 1,380 Depth mm 362 460 Weight Unit kg 88.0 147 Water heat exchanger Type Plate heat exchanger Water volume l 1 2 Air heat exchanger Type - High efficiency fin and tube type with integral subcooler Compressor Type Hermetically sealed swing compressor Hermetically sealed swing inverter compressor Quantity 1 Fan Type Propeller fan Quantity 1 Air flow rate Cooling Nom. m³/min - 70 85 Sound power level Cooling Nom. dBA 61.0(1) 62.0(1) 67.0 69.0 Sound pressure level Cooling Nom. dBA 48.0(1) 49.0(1) 50.0(1) 47.7 50.8 51.0 Operation range Air side Cooling Min.~Max. °CDB 10(3)~43 10~43 Refrigerant Type/GWP R-32/675.0 Charge kg 1.35 - Control - Electronic expansion valve Circuits Quantity - 1 Refrigerant charge Per circuit kg - 3.80 Unit Running current Max A - 30.8 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 +/-10% 1~/50/230 (1) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) Condition 2: cooling Ta 35°C - LWE 7°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | (3) For more details, see operation range drawing | (4) Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (5) Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (6) According to EN14825 | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | Depends on operation mode, refer to installation manual. Air cooled mini inverter chiller J Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency J Inverter chiller J Hermetically sealed swing inverter compressor J New casing for the outdoor units J Separate MMI-2 controller for indoor installation Swing compressor Inverter technology

630 EWAA-DW1P EWAA-EWYA-D_R EWAA-DW1P Cooling Only EWAA 011DW1P 014DW1P 016DW1P Space cooling A Condition 35°C Pdc kW 11.6 12.8 14.0 ηs,c % 229 226 221 SEER 5.79(3) 5.71(3) 5.59(3) Cooling capacity Nom. kW 11.6(1)/11.5(2) 12.8(1)/12.7(2) 14.0(1)/15.3(2) Power input Cooling Nom. kW 3.56(1)/2.17(2) 4.06(1)/2.51(2) 4.58(1)/3.24(2) Capacity control Method Variable (inverte-r) EER 3.26(1)/5.31(2) 3.16(1)/5.04(2) 3.06(1)/4.74(2) Dimensions Unit Height mm 870 Width mm 1,380 Depth mm 460 Weight Unit kg 147 Water heat exchanger Type Plate heat exchanger Water volume l 2 Air heat exchanger Type High efficiency fin and tube type with integral subcooler Compressor Type Hermetically sealed swing inverter compressor Quantity 1 Fan Type Propeller fan Quantity 1 Air flow rate Cooling Nom. m³/min 70 85 Sound power level Cooling Nom. dBA 67.0 69.0 Sound pressure level Cooling Nom. dBA 47.7 50.8 51.0 Operation range Air side Cooling Min.~Max. °CDB 10~43 Water side Cooling Min.~Max. °CDB 5~22 Refrigerant Type/GWP R-32/675.0 Control Electronic expansion valve Circuits Quantity 1 Refrigerant charge Per circuit kg 3.80 TCO2Eq 2.6 Unit Running current Max A 14.0 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 (1) Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) According to EN14825 | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled mini inverter chiller J Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency J Inverter chiller J Hermetically sealed swing inverter compressor J New casing for the outdoor units J Separate MMI-2 controller for indoor installation Swing compressor Inverter technology

631 EWAA-DV3P-H EW(A-Y)A004-008DV3P-H_R EWAA-DV3P-H Cooling Only EWAA-D 004DV3P-H 006DV3P-H 008DV3P-H 011DV3P-H- 014DV3P-H- 016DV3P-HSpace cooling A Condition 35°C Pdc kW - 11.6 12.8 14.0 ηs,c % - 229 226 221 SEER - 5.79(6) 5.71(6) 5.59(6) Cooling capacity Nom. kW 4.86(1)/4.52(2) 5.83(1)/5.09(2) 6.18(1)/5.44(2) 11.6(4)/11.5(5) 12.8(4)/12.7(5) 14.0(4)/15.3(5) Power input Cooling Nom. kW 0.820(1)/1.36(2) 1.08(1)/1.55(2) 1.19(1)/1.73(2) 3.56(4)/2.17(5) 4.06(4)/2.51(5) 4.58(4)/3.24(5) Heating Nom. kW 0.840(1)/1.26(2) 1.24(1)/1.69(2) 1.63(1)/2.23(2) - Capacity control Method Variable (inverter) EER 5.91(1)/3.32(2) 5.40(1)/3.28(2) 5.19(1)/3.14(2) 3.26(4)/5.31(5) 3.16(4)/5.04(5) 3.06(4)/4.74(5) Dimensions Unit Height mm 770 870 Width mm 1,250 1,380 Depth mm 362 460 Weight Unit kg 88.0 147 Water heat exchanger Type Plate heat exchanger Water volume l 1 2 Air heat exchanger Type - High efficiency fin and tube type with integral subcooler Compressor Type Hermetically sealed swing compressor Hermetically sealed swing inverter compressor Quantity 1 Fan Type Propeller fan Quantity 1 Air flow rate Cooling Nom. m³/min - 70 85 Sound power level Cooling Nom. dBA 61.0(1) 62.0(1) 67.0 69.0 Sound pressure level Cooling Nom. dBA 48.0(1) 49.0(1) 50.0(1) 47.7 50.8 51.0 Operation range Air side Cooling Min.~Max. °CDB 10(3)~43 10~43 Refrigerant Type/GWP R-32/675.0 Charge kg 1.35 - Control - Electronic expansion valve Circuits Quantity - 1 Refrigerant charge Per circuit kg - 3.80 Unit Running current Max A - 30.8 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 +/-10% 1~/50/230 (1) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) Condition 2: cooling Ta 35°C - LWE 7°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | (3) For more details, see operation range drawing | (4) Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (5) Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (6) According to EN14825 | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | Depends on operation mode, refer to installation manual. Air cooled mini inverter chiller J Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency J Inverter chiller J Hermetically sealed swing inverter compressor J New casing for the outdoor units J Separate MMI-2 controller for indoor installation Swing compressor Inverter technology

632 EWAA-DW1P-H EWAA-EWYA-D_R EWAA-DW1P-H Cooling Only EWAA 011DW1P-H- 014DW1P-H- 016DW1P-HSpace cooling A Condition 35°C Pdc kW 11.6 12.8 14.0 ηs,c % 229 226 221 SEER 5.79(3) 5.71(3) 5.59(3) Cooling capacity Nom. kW 11.6(1)/11.5(2) 12.8(1)/12.7(2) 14.0(1)/15.3(2) Power input Cooling Nom. kW 3.56(1)/2.17(2) 4.06(1)/2.51(2) 4.58(1)/3.24(2) Capacity control Method Variable (inverter) EER 3.26 (1)/5.31 (2) 3.16 (1)/5.04 (2) 3.06 (1)/4.74 (2) Dimensions Unit Height mm 870 Width mm 1,380 Depth mm 460 Weight Unit kg 147 Water heat exchanger Type Plate heat exchanger Water volume l 2 Air heat exchanger Type High efficiency fin and tube type with integral subcooler Compressor Type Hermetically sealed swing inverter compressor Quantity 1 Fan Type Propeller fan Quantity 1 Air flow rate Cooling Nom. m³/min 70 85 Sound power level Cooling Nom. dBA 67.0 69.0 Sound pressure level Cooling Nom. dBA 47.7 50.8 51.0 Operation range Air side Cooling Min.~Max. °CDB 10~43 Water side Cooling Min.~Max. °CDB 5~22 Refrigerant Type/GWP R-32/675.0 Control Electronic expansion valve Circuits Quantity 1 Refrigerant charge Per circuit kg 3.80 TCO2Eq 2.6 Unit Running current Max A 14.0 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 (1) Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) According to EN14825 | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled mini inverter chiller J Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency J Inverter chiller J Hermetically sealed swing inverter compressor J New casing for the outdoor units J Separate MMI-2 controller for indoor installation Swing compressor Inverter technology

633 EWAT-CZN EWAT-CZ_R EWAT-CZN Cooling Only EWAT 016CZN-A1 021CZN-A1 025CZN-A1 032CZN-A1 040CZN-A1 040CZN-A2 050CZN-A2 064CZN-A2 090CZN-A2 Space cooling A Condition 35°C Pdc kW 15.9 20.9 25.6 32.4 39.6 41.4 50.8 64.0 88.3 ηs,c % 197 200 205 201 213 210 205 198 SEER 5.00 5.06 5.21 5.09 5.41 5.33 5.21 5.03 Cooling capacity Nom. kW 15.9 20.9 25.6 32.4 39.6 41.4 50.8 64.0 88.3 Power input Cooling Nom. kW 5.50 6.60 8.50 10.3 13.4 13.2 17.0 21.8 31.0 Capacity control Method Inverter controlled Minimum capacity % 18 14 12 19 15 14 12 15 14 EER 2.90 3.16 3.00 3.13 2.95 3.12 2.98 2.93 2.84 IPLV 5.83 6.29 6.05 6.25 5.87 6.37 5.92 5.88 5.61 Dimensions Unit Height mm 1,878 Width mm 1,152 1,752 2,306 2,906 3,506 Depth mm 802 814 Weight Unit kg 222 245 340 339 480 574 672 Operation weight kg 223 247 343 342 486 580 680 Water heat exchanger Type Braze plate heat exchanger Water volume l 1 2 5 8 Water flow rate Cooling Nom. l/s 0.8 1.0 1.2 1.6 1.9 2.0 2.4 3.1 4.2 Water pressure drop Cooling Nom. kPa 20 11 16 19 28 10 14 22 20 Air heat exchanger Type High efficiency fin and tube type – Copper Aluminum Compressor Type Scroll compressor Quantity 1 2 Fan Type Axial Quantity 1 2 3 4 Speed rpm 800 900 700 900 700 900 800 900 Sound power level Cooling Nom. dBA 76.0 78.0 79.0 80.0 81.0 83.0 85.0 Sound pressure level Cooling Nom. dBA 59.7 61.7 62.2 63.2 62.8 63.8 65.4 67.0 Refrigerant Type/GWP R-32/675 Charge kg 3.00 5.50 7.00 8.00 12.0 13.0 16.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 1''1/4 2'' Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled scroll inverter chiller J Inverter chiller J High part load efficiency for low running cost J Minimal starting currents J No buffertank required for standard applications J Daikin scroll compressor J Wide operation range J Integrated hydronic module on request Scroll compressor Inverter technology

634 EWAT-CZP EWAT-CZ_R EWAT-CZP Cooling Only EWAT 016CZP-A1 021CZP-A1 025CZP-A1 032CZP-A1 040CZP-A1 040CZP-A2 050CZP-A2 064CZP-A2 090CZP-A2 Space cooling A Condition 35°C Pdc kW 16.0 21.0 25.7 32.6 39.8 41.6 51.0 64.3 88.6 ηs,c % 209 213 225 211 228 216 211 204 SEER 5.30 5.41 5.70 5.36 5.76 5.48 5.34 5.18 Cooling capacity Nom. kW 16.1 21.1 25.9 32.7 39.9 41.7 51.1 64.4 88.8 Power input Cooling Nom. kW 5.45 6.56 8.48 10.3 13.3 13.2 16.9 21.9 31.1 Capacity control Method Inverter controlled Minimum capacity % 18 14 12 19 15 14 12 15 14 EER 2.96 3.22 3.05 3.18 3.00 3.17 3.03 2.95 2.85 IPLV 5.83 6.29 6.05 6.25 5.87 6.37 5.92 5.88 5.61 Dimensions Unit Height mm 1,878 Width mm 1,152 1,752 2,306 2,906 3,506 Depth mm 802 814 Weight Unit kg 256 278 383 382 531 630 727 Operation weight kg 257 280 386 385 537 636 735 Water heat exchanger Type Braze plate heat exchanger Water volume l 1 2 5 8 Water flow rate Cooling Nom. l/s 0.8 1.0 1.2 1.6 1.9 2.0 2.4 3.1 4.2 Water pressure drop Cooling Nom. kPa 20 11 16 19 28 10 14 22 20 Air heat exchanger Type High efficiency fin and tube type – Copper Aluminum Compressor Type Scroll compressor Quantity 1 2 Fan Type Axial Quantity 1 2 3 4 Speed rpm 800 900 700 900 700 900 800 900 Sound power level Cooling Nom. dBA 76.0 78.0 79.0 80.0 81.0 - Sound pressure level Cooling Nom. dBA 59.7 61.7 62.2 63.2 62.8 63.8 - Refrigerant Type/GWP R-32/675 Charge kg 3.00 5.50 7.00 8.00 12.0 13.0 16.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 1''1/4 2'' Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled scroll inverter chiller J Inverter chiller J High part load efficiency for low running cost J Minimal starting currents J No buffertank required for standard applications J Daikin scroll compressor J Wide operation range J Integrated hydronic module on request Scroll compressor Inverter technology

635 EWAT-CZH EWAT-CZ_R EWAT-CZH Cooling Only EWAT 016CZH-A1 021CZH-A1 025CZH-A1 032CZH-A1 040CZH-A1 040CZH-A2 050CZH-A2 064CZH-A2 090CZH-A2 Space cooling A Condition 35°C Pdc kW 16.1 21.1 25.8 32.7 39.9 41.7 51.1 64.3 88.7 ηs,c % 205 210 211 224 210 227 213 208 202 Cooling capacity Nom. kW 16.2 21.2 25.9 32.8 40.1 41.8 51.3 64.5 88.9 Power input Cooling Nom. kW 5.60 6.70 8.70 10.4 13.5 13.3 17.0 22.0 31.2 Capacity control Method Inverter controlled Minimum capacity % 18 14 12 19 15 14 12 15 14 EER 2.89 3.15 2.98 3.14 2.97 3.15 3.02 2.93 2.85 IPLV 5.83 6.29 6.05 6.25 5.87 6.37 5.92 5.88 5.61 Dimensions Unit Height mm 1,878 Width mm 1,152 1,752 2,306 2,906 3,506 Depth mm 802 814 Weight Unit kg 256 278 383 382 531 630 727 Operation weight kg 257 280 386 385 537 636 735 Water heat exchanger Type Braze plate heat exchanger Water volume l 1 2 5 8 Water flow rate Cooling Nom. l/s 0.8 1.0 1.2 1.6 1.9 2.0 2.4 3.1 4.20 Water pressure drop Cooling Nom. kPa 20 11 16 19 28 10 14 22 20 Air heat exchanger Type High efficiency fin and tube type – Copper Aluminum Compressor Type Scroll compressor Quantity 1 2 Fan Type Axial Quantity 1 2 3 4 Speed rpm 800 900 700 900 700 900 800 900 Sound power level Cooling Nom. dBA 76.0 78.0 79.0 80.0 81.0 83.0 85.0 Sound pressure level Cooling Nom. dBA 59.7 61.7 62.2 63.2 62.8 63.8 65.4 67.0 Refrigerant Type/GWP R-32/675 R-32/675.0 Charge kg 3.00 5.50 7.00 8.00 12.0 13.0 16.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 1''1/4 2'' Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled scroll inverter chiller J Inverter chiller J High part load efficiency for low running cost J Minimal starting currents J No buffertank required for standard applications J Daikin scroll compressor J Wide operation range J Integrated hydronic module on request Scroll compressor Inverter technology

636 EWYT-CZN EWYT-CZ_R EWYT-CZN Heating & Cooling EWYT 016CZN-A1 021CZN-A1 025CZN-A1 032CZN-A1 040CZN-A1 040CZN-A2 050CZN-A2 064CZN-A2 090CZN-A2 Space cooling A Condition 35°C Pdc kW 15.9 20.9 25.6 32.4 39.6 41.4 50.8 64.0 88.3 ηs,c % 197 200 205 201 213 210 205 198 SEER 5.00 5.06 5.21 5.09 5.41 5.33 5.21 5.03 Space heating Average climate water outlet 35°C General SCOP 3.89 4.00 4.07 4.06 4.07 4.02 4.00 3.98 4.00 Seasonal space heating eff. class A++ Cooling capacity Nom. kW 15.9 20.9 25.6 32.4 39.6 41.4 50.8 64.0 88.3 Heating capacity Nom. kW 15.9 20.2 24.8 32.4 39.4 40.3 49.8 61.9 85.8 Power input Cooling Nom. kW 5.50 6.60 8.50 10.3 13.4 13.2 17.0 21.8 31.0 Heating Nom. kW 4.70 5.80 7.50 9.40 11.8 11.9 15.4 19.1 27.2 Capacity control Method Inverter controlled Minimum capacity % 18 14 12 19 15 14 12 15 14 EER 2.90 3.16 3.00 3.13 2.95 3.12 2.98 2.93 2.84 COP 3.41 3.46 3.33 3.45 3.33 3.38 3.24 3.23 3.16 IPLV 5.83 6.29 6.05 6.25 5.87 6.37 5.92 5.88 5.61 Dimensions Unit Height mm 1,878 Width mm 1,152 1,752 2,306 2,906 3,506 Depth mm 802 814 Weight Unit kg 227 252 350 349 494 588 693 Operation weight kg 228 254 353 352 500 594 701 Water heat exchanger Type Braze plate heat exchanger Water volume l 1 2 5 8 Water flow rate Cooling Nom. l/s 0.8 1.0 1.2 1.6 1.9 2.0 2.4 3.1 4.2 Heating Nom. l/s 0.8 1.0 1.2 1.5 1.9 2.4 3.0 4.1 Water pressure drop Cooling Nom. kPa 20 11 16 19 28 10 14 22 20 Heating Nom. kPa 19.6 10.6 15.4 19.1 27.1 9.4 13.8 20.4 19.1 Air heat exchanger Type High efficiency fin and tube type – Copper Aluminum Compressor Type Scroll compressor Quantity 1 2 Fan Type Axial Quantity 1 2 3 4 Speed rpm 800 900 700 900 700 900 800 900 Sound power level Cooling Nom. dBA 76.0 78.0 79.0 80.0 81.0 83.0 85.0 Sound pressure level Cooling Nom. dBA 59.7 61.7 62.2 63.2 62.8 63.8 65.4 67.0 Refrigerant Type/GWP R-32/675 Charge kg 3.00 5.50 7.00 8.00 12.0 13.0 16.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 1''1/4 2'' Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled scroll inverter heat pump J Inverter chiller J High part load efficiency for low running cost J Minimal starting currents J No buffertank required for standard applications J Daikin scroll compressor J Wide operation range J Integrated hydronic module on request J Dedicated controller extension (EKRSCIOH) for Heating applications Scroll compressor Inverter technology

637 EWYT-CZP EWYT-CZ_R EWYT-CZP Heating & Cooling EWYT 016CZP-A1 021CZP-A1 025CZP-A1 032CZP-A1 040CZP-A1 040CZP-A2 050CZP-A2 064CZP-A2 090CZP-A2 Space cooling A Condition 35°C Pdc kW 16.0 21.0 25.7 32.6 39.8 41.6 51.0 64.3 88.6 ηs,c % 209 213 225 211 228 216 211 204 SEER 5.30 5.41 5.70 5.36 5.76 5.48 5.34 5.18 Space heating Average climate water outlet 35°C General SCOP 4.03 4.19 4.18 4.19 4.12 4.01 4.04 Seasonal space heating eff. class A++ Cooling capacity Nom. kW 16.1 21.1 25.9 32.7 39.9 41.7 51.1 64.4 88.8 Heating capacity Nom. kW 15.6 19.9 24.6 32.1 39.0 40.0 49.5 61.4 85.3 Power input Cooling Nom. kW 5.45 6.56 8.48 10.3 13.3 13.2 16.9 21.9 31.1 Heating Nom. kW 4.63 5.81 7.42 9.32 11.7 11.8 15.3 19.2 27.3 Capacity control Method Inverter controlled Minimum capacity % 18 14 12 19 15 14 12 15 14 EER 2.96 3.22 3.05 3.18 3.00 3.17 3.03 2.95 2.85 COP 3.37 3.43 3.31 3.44 3.33 3.38 3.23 3.20 3.13 IPLV 5.83 6.29 6.05 6.25 5.87 6.37 5.92 5.88 5.61 Dimensions Unit Height mm 1,878 Width mm 1,152 1,752 2,306 2,906 3,506 Depth mm 802 814 Weight Unit kg 261 286 393 392 546 644 749 Operation weight kg 262 288 396 395 551 650 757 Water heat exchanger Type Braze plate heat exchanger Water volume l 1 2 5 8 Water flow rate Cooling Nom. l/s 0.8 1.0 1.2 1.6 1.9 2.0 2.4 3.1 4.2 Heating Nom. l/s 0.8 1.0 1.2 1.5 1.9 2.4 3.0 4.1 Water pressure drop Cooling Nom. kPa 20 11 16 19 28 10 14 22 20 Heating Nom. kPa 19.6 10.6 15.4 19.1 27.1 9.4 13.8 20.4 19.1 Air heat exchanger Type High efficiency fin and tube type – Copper Aluminum Compressor Type Scroll compressor Quantity 1 2 Fan Type Axial Quantity 1 2 3 4 Speed rpm 800 900 700 900 700 900 800 900 Sound power level Cooling Nom. dBA 76.0 78.0 79.0 80.0 81.0 83.0 85.0 Sound pressure level Cooling Nom. dBA 59.7 61.7 62.2 63.2 62.8 63.8 65.4 67.0 Refrigerant Type/GWP R-32/675 Charge kg 3.00 5.50 7.00 8.00 12.0 13.0 16.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 1''1/4 2'' Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled scroll inverter heat pump J Inverter chiller J High part load efficiency for low running cost J Minimal starting currents J No buffertank required for standard applications J Daikin scroll compressor J Wide operation range J Integrated hydronic module on request J Dedicated controller extension (EKRSCIOH) for Heating applications Scroll compressor Inverter technology

638 EWYT-CZH EWYT-CZ_R EWYT-CZH Heating & Cooling EWYT 016CZH-A1 021CZH-A1 025CZH-A1 032CZH-A1 040CZH-A1 040CZH-A2 050CZH-A2 064CZH-A2 090CZH-A2 Space cooling A Condition 35°C Pdc kW 16.1 21.1 25.8 32.7 39.9 41.7 51.1 64.3 88.7 ηs,c % 205 210 211 224 210 227 213 208 202 SEER 5.20 5.32 5.34 5.67 5.34 5.76 5.40 5.27 5.12 Space heating Average climate water outlet 35°C General SCOP 3.88 4.06 4.08 4.11 4.13 4.14 4.09 3.94 4.00 Seasonal space heating eff. class A++ Cooling capacity Nom. kW 16.2 21.2 25.9 32.8 40.1 41.8 51.3 64.5 88.9 Heating capacity Nom. kW 15.5 19.8 24.5 32.0 38.9 39.9 49.4 61.3 85.2 Power input Cooling Nom. kW 5.60 6.70 8.70 10.4 13.5 13.3 17.0 22.0 31.2 Heating Nom. kW 4.80 6.00 7.60 9.50 11.9 12.0 15.4 19.3 27.4 Capacity control Method Inverter controlled Minimum capacity % 18 14 12 19 15 14 12 15 14 EER 2.89 3.15 2.98 3.14 2.97 3.15 3.02 2.93 2.85 COP 3.24 3.31 3.22 3.37 3.28 3.33 3.20 3.17 3.12 IPLV 5.83 6.29 6.05 6.25 5.87 6.37 5.92 5.88 5.61 Dimensions Unit Height mm 1,878 Width mm 1,152 1,752 2,306 2,906 3,506 Depth mm 802 814 Weight Unit kg 261 286 393 392 546 644 749 Operation weight kg 262 288 396 395 551 650 757 Water heat exchanger Type Braze plate heat exchanger Water volume l 1 2 5 8 Water flow rate Cooling Nom. l/s 0.8 1.0 1.2 1.6 1.9 2.0 2.4 3.1 4.2 Heating Nom. l/s 0.8 1.0 1.2 1.5 1.9 2.4 3.0 4.1 Water pressure drop Cooling Nom. kPa 20 11 16 19 28 10 14 22 20 Heating Nom. kPa 19.6 10.6 15.4 19.1 27.1 9.4 13.8 20.4 19.1 Air heat exchanger Type High efficiency fin and tube type – Copper Aluminum Compressor Type Scroll compressor Quantity 1 2 Fan Type Axial Quantity 1 2 3 4 Speed rpm 800 900 700 900 700 900 800 900 Sound power level Cooling Nom. dBA 76.0 78.0 79.0 80.0 81.0 83.0 85.0 Sound pressure level Cooling Nom. dBA 59.7 61.7 62.2 63.2 62.8 63.8 65.4 67.0 Refrigerant Type/GWP R-32/675 Charge kg 3.00 5.50 7.00 8.00 12.0 13.0 16.0 Circuits Quantity 1 2 Piping connections Evaporator water inlet/outlet (OD) 1''1/4 2'' Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | According to EN14825 | Depends on operation mode, refer to installation manual. | For more details, see operation range drawing Air cooled scroll inverter heat pump J Inverter chiller J High part load efficiency for low running cost J Minimal starting currents J No buffertank required for standard applications J Daikin scroll compressor J Wide operation range J Integrated hydronic module on request J Dedicated controller extension (EKRSCIOH) for Heating applications Scroll compressor Inverter technology

639

640 Inverter screw cooling only with BLU efficiency. Standard sound. J Environmentally conscious HFC134a – the most thermodynamically efficient refrigerant for air cooled applications J New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1,950 kW J New single screw compressor geometry allowing performance optimization J Refrigerant cooled inverter mounted on compressor all across the range EWAD-TZBSD EWAD-TZBSD 275 320 345 400 470 510 525 SEER 4.517 4.637 4.636 4.829 4.809 4.561 4.73 Cooling capacity Nom. kW 274.8 316.9 346 418.5 467 512.6 520.7 Power input Cooling Nom. kW 91.31 100.1 115.5 136.4 159.9 171 167.6 Capacity control Method Stepless Minimum capacity % 22 19 17 22 23 11 22 EER 3 3.2 3 3.1 2.9 3 3.1 IPLV 4.4 4.6 4.8 4.4 4.7 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 2,560 3,640 4,720 Weight Unit kg 2,602 3,084 3,486 4,212 4,032 Operation weight kg 2,677 3,169 3,583.7 3,593.7 4,552 4,160.1 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 2 1 Fan Type Direct propeller Quantity 4 6 8 Air flow rate Cooling Nom. l/s 25,490 38,240 50,980 50,990 Sound power level Cooling Nom. dBA 97 98 100 97 99 98 Sound pressure level Cooling Nom. dBA 78 80 78 77 79 77 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 35 45 55 65 70 Circuits Quantity 1 2 1 Piping connections Evaporator water inlet/outlet (OD) 88.9mm 139.7mm 168.3mm 139.7mm Unit Starting current Max A 0 Running current Cooling Nom. A 179.1 196.2 217.6 248.4 283.5 336.9 298.8 Max A 220 262 284 346 362 411 400 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAD-TZBSD 545 570 580 625 630 670 755 SEER 4.55 4.552 4.711 4.65 4.556 4.564 4.917 Cooling capacity Nom. kW 543.7 573.2 574.7 622.2 630.9 674 753.1 Power input Cooling Nom. kW 188.4 206 198.2 230.6 216.2 242.8 231.7 Capacity control Method Stepless Minimum capacity % 10 19 17 10 13 EER 2.9 2.8 2.9 2.7 2.9 2.8 3.3 IPLV 4.4 4.7 4.5 4.9 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 4,720 5,800 6,880 Weight Unit kg 4,212 4,032 4,695 5,670 Operation weight kg 4,557 4,562 4,170.1 4,175.1 5,035 5,045 6,055 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 1 2 Fan Type Direct propeller Quantity 8 10 12 Air flow rate Cooling Nom. l/s 50,980 50,990 63,730 76,480 Sound power level Cooling Nom. dBA 99 100 98 101 102 99 Sound pressure level Cooling Nom. dBA 79 80 78 80 82 78 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 75 80 85 95 105 Circuits Quantity 2 1 2 Piping connections Evaporator water inlet/outlet (OD) 168.3mm 139.7mm 168.3mm Unit Starting current Max A 0 Running current Cooling Nom. A 367.3 392.4 344.2 392.3 412.1 450 434.7 Max A 440 471 457 464 512 556 600 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 J Premium energy efficiency both at full and part load conditions J Best capacity with smallest footprint J Microchannel coils J Unique fully integrated active harmonic filtration solution J Performance monitoring J MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

641 EWAD_H_S-TZ-D MicroTech 4 EWAD-TZBSD EWAD-TZBSD 830 915 C10 H10 H11 C12 C13 SEER 4.879 4.901 4.855 4.797 4.936 4.942 4.906 Cooling capacity Nom. kW 825.6 916.8 997.9 1,092 1,168 1,238 1,332 Power input Cooling Nom. kW 267.5 298.4 347.8 369.7 387.5 409.9 447 Capacity control Method Stepless Minimum capacity % 11 13 11 10 EER 3.1 2.9 3 IPLV 4.8 4.9 4.8 4.9 4.8 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 6,880 7,960 9,040 10,120 11,200 Weight Unit kg 5,670 6,142 6,816 7,297 7,779 8,260 Operation weight kg 6,065 6,748 6,763 7,523 8,014 8,506 9,002 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 12 14 16 18 20 Air flow rate Cooling Nom. l/s 76,480 89,230 101,980 114,720 127,460 Sound power level Cooling Nom. dBA 100 99 100 101 102 104 Sound pressure level Cooling Nom. dBA 79 78 79 80 81 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 115 125 140 150 160 170 185 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 168.3mm 219.1mm Unit Starting current Max A 0 Running current Cooling Nom. A 488.5 536.5 610.2 645.8 674.8 710.6 767.8 Max A 668 751 817 884 930 948 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAD-TZBSD C14 C15 H16 H17 H18 H19 SEER 4.849 4.858 5.044 4.995 4.997 4.979 Cooling capacity Nom. kW 1,405 1,534 1,665 1,760 1,876 1,954 Power input Cooling Nom. kW 494.1 531.7 546.3 608.6 659.1 730.3 Capacity control Method Stepless Minimum capacity % 10 13 12 11 10 EER 2.8 2.9 3 2.9 2.8 2.7 IPLV 4.7 5.3 5.2 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 11,200 12,280 13,360 Weight Unit kg 8,581 9,920 10,323 10,805 Operation weight kg 9,333 11,146 11,564 11,579 12,076 12,086 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 Fan Type Direct propeller Quantity 20 22 24 Air flow rate Cooling Nom. l/s 127,460 140,210 152,960 Sound power level Cooling Nom. dBA 105 106 104 105 106 107 Sound pressure level Cooling Nom. dBA 82 83 81 82 83 84 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 195 215 230 245 260 270 Circuits Quantity 2 Piping connections Evaporator water inlet/outlet (OD) 219.1mm 273mm Unit Starting current Max A 0 Running current Cooling Nom. A 837.3 899.1 919.5 1,011 1,088 1,193 Max A 1,120 1,200 1,227 1,340 1,475 1,608 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400

642 Inverter screw with SILVER efficiency. Standard sound. J Environmentally conscious HFC134a – the most thermodynamically efficient refrigerant for air cooled applications J New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1,950 kW J New single screw compressor geometry allowing performance optimization J Refrigerant cooled inverter mounted on compressor all across the range J Premium energy efficiency both at full and part load conditions J Best capacity with smallest footprint J Microchannel coils EWAD-TZSSD EWAD-TZSSD 285 325 380 430 495 520 535 SEER 5.551 5.737 5.636 5.741 5.434 5.281 5.659 Cooling capacity Nom. kW 283.6 327.3 360.3 426.8 490.9 522.4 530.6 Power input Cooling Nom. kW 84.44 98.36 112.8 131 151.7 162.1 161 Capacity control Method Stepless Minimum capacity % 22 19 17 22 23 11 22 EER 3.4 3.3 3.2 3.3 3.2 3.3 IPLV 5.7 5.8 5.7 6 5.8 5.4 6 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 3,640 4,720 5,800 Weight Unit kg 3,084 3,604 3,968 4,032 4,693 4,513 Operation weight kg 3,164 3,697 3,702 4,070.7 4,155.1 5,033 4,646.1 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 1 2 1 Fan Type Direct propeller Quantity 6 8 10 Air flow rate Cooling Nom. l/s 38,240 50,990 63,730 Sound power level Cooling Nom. dBA 98 100 98 97 99 98 Sound pressure level Cooling Nom. dBA 78 80 77 79 77 Operation range Air side Cooling Min.~Max. °CDB 5 ~46 -20 ~46 5 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 40 45 50 60 65 70 75 Circuits Quantity 1 2 1 Piping connections Evaporator water inlet/outlet (OD) 88.9mm 139.7mm 168.3mm 139.7mm Unit Starting current Max A 0 Running current Cooling Nom. A 174.3 202.4 227.4 249.9 281.8 332.1 300.1 Max A 231 272 294 357 372 421 411 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 EWAD-TZSSD 555 585 595 645 650 705 760 SEER 5.237 5.099 5.556 5.291 5.535 5.2 5.547 Cooling capacity Nom. kW 555.8 586.7 590 646.3 642.1 706.1 760.3 Power input Cooling Nom. kW 177.6 194.1 188.4 202.9 218.2 235.4 225.2 Capacity control Method Stepless Minimum capacity % 10 19 10 17 10 13 EER 3.1 3 3.1 3.2 2.9 3 3.4 IPLV 5.3 5.2 5.8 5.4 5.6 5.3 6 Dimensions Unit Height mm 2,553 Width mm 2,238 Depth mm 5,800 6,880 5,800 6,880 7,960 Weight Unit kg 4,693 4,513 5,177 4,513 5,177 6,151 Operation weight kg 5,038 5,043 4,651.1 5,522 4,661.1 5,527 6,536 Air heat exchanger Type Microchannel Compressor Type Screw compressor Quantity 2 1 2 1 2 Fan Type Direct propeller Quantity 10 12 10 12 14 Air flow rate Cooling Nom. l/s 63,730 76,480 63,730 76,480 89,230 Sound power level Cooling Nom. dBA 99 101 98 101 103 99 Sound pressure level Cooling Nom. dBA 79 80 78 80 82 78 Operation range Air side Cooling Min.~Max. °CDB -20 ~46 5 ~46 -20 ~46 5 ~46 -20 ~46 Refrigerant Type/GWP R-134a/1,430 Charge kg 75 80 90 95 105 Circuits Quantity 2 1 2 1 2 Piping connections Evaporator water inlet/outlet (OD) 168.3mm 139.7mm 168.3mm 139.7mm 168.3mm Unit Starting current Max A 0 Running current Cooling Nom. A 359.1 387.7 340.8 407 384.9 451.6 442.9 Max A 450 481 467 523 474 566 610 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 J Unique fully integrated active harmonic filtration solution J Performance monitoring J MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

RkJQdWJsaXNoZXIy MTE0MTkzMg==